Brad® Micro-Change® M12 Cat6a connectors: high-speed Ethernet in industrial applications

[youtube http://www.youtube.com/watch?v=zSV9uwUoQ_w]

Brad Micro-Change (M12) Cat6a connectors were designed to meet the high-speed data acquisition and transfer requirements needed in harsh industrial environments.  While able to protect from the elements, conventional form factors such as RJ-45 and M12 D-Code only support Cat5e Ethernet speeds, but sometimes that’s just not enough.  Cat6a M12 X-Coded connectors support Ethernet speeds up to 10 Gbps per second with frequencies up to 500 MHz.  Sealed Cat6A RJ-45 connectors that are twice the size of the M12 form factor can be replaced by the Brad Micro-Change (M12) Cat6a system, enabling the use in smaller enclosures.  It’s also a true 360°, shielded design that confirms to TIA and IEC Cat6a specifications.

The small, robust IP67-rated M12 Cat6A system is ideal applications in harsh environments; from GPS and video/vision systems, to railways, food and beverage production lines and avionics.  To see a complete list of suitable applications, click here.

You can learn more about the Brad Micro-Change (M12) Cat6A Connector System on Molex.com and you can go straight to the parts list for receptacles and cable assemblies for easy access to sales drawings, datasheets, product specs and more.