IMS – A Great Venue to See the Newest Capabilities from Molex
The IEEE MTT International Microwave Symposium (IMS) is the premier annual international meeting for technologists involved in all aspects of microwave theory and practice. For Molex, another outstanding IMS presence is to be expected as we showcase our broad range of products and solutions available for the RF/microwave marketat our booth #508 this year. Molex subject matter experts will showcase and display a range of innovative and reliable Molex interconnect products, covering frequencies up to 65 GHz. Such as:
- The online RF Assembly Builder, a free configuration tool that simplifies the design process, allowing users to build a complete cable and connector assembly and instantly submit an RFQ without downloading any application or software. Molex RF connector designs can accommodate standard RG braided cables, micro coaxial cable, semi-rigid cable, vendor specific custom cables, LMR types and hand conformable cables.
- Molex Customized RF/Microwave Connectors are tailored to specific applications and provide design flexibility to OEMs across a wide range of markets. Typical connector solutions include multi-port RF products, IP rated, sealed RF products, solderless PCB attachment, board-to-board solutions, non-magnetic connectors, and a wide range of cable assemblies and unique adapters, all available in 50 or 75 Ohm impedance.
- The RF DIN 1.0/2.3 Modular Backplane System is an innovative system that enables designers to consolidate space and improve system routing of RF signals for board-to-board communications. The high-performance system delivers port expansion capability up to 10 ports and 75 Ohm impedance, with 1.00mm axial tolerance for superior orthogonal mating flexibility in a wide range of video and broadcast applications.
- A wide range of standard, off-the-shelf, Molex high performance cable assemblies using Temp-Flex low-loss and ultra-low loss cables are now available. Stop by our booth for a free datasheet
We look forward to another successful show and gaining additional insight on the market!
Please follow us on Twitter (http://twitter.com/molexconnectors) and visit our blog at www.connector.com anytime.